Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
On Request
Year
2015
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKLL00745
Unit NumberEQ0040823
Catalog NumberCU2424625
Manufacturing Year2015
Hours2 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
BLADE, PATBLADE, PAT
Additional Information4 LIGHTS
3V HYDRAULICS
SYSTEMONE 25" MS TRACK
T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone