Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
109,600 USD
Year
2016
Working hours
758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKL202172
Unit NumberEQ0055334
Catalog NumberCU2510089
Manufacturing Year2016
Hours758 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$109,600
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
Additional InformationSYSTEMONE, 25" MS TRACK
3K PAT LGP DOZER
3V HYDRAULICS
4 LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone