Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
82,500 USD
Year
2013
Working hours
1272 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKLL00326
Unit NumberTKLL326
Catalog NumberCU4249928
Manufacturing Year2013
Hours1272 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$82,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D3K LGP, ACCUGRADE
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
DRIVE, STANDARD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, STANDARD
INSTALLATION OF BLADE AT PORT
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, 6
ROLL ON-ROLL OFF
SEAT,CLOTH, HEATED SEAT&CNTRLS
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 25", MS, SALT, LGP
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone