Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
96,000 USD
Year
2016
Working hours
1207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKL202259
Unit NumberEQ0059805
Catalog NumberCU2510087
Manufacturing Year2016
Hours1207 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
Additional Information3K PAT LGP DOZER
3V HYDRAULICS
6 LIGHTS
SYSTEMONE, 25" MS TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone