Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
88,000 USD
Year
2015
Working hours
648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKL200203
Unit NumberKL200203
Catalog NumberCU2216818
Manufacturing Year2015
Hours648 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$88,000
Tax-
Price Including Tax-
Features
Additional InformationGUARD GP, REAR OMISSION
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
EQUIPPED WITH CAT PRODUCT LINK
LANE 3 ORDER
D3K2 LGP TRACTOR
DRAWBAR, STANDARD
BLADE, D3K LGP
COUNTERWEIGHT, OMISSION, STD
HYDRAULICS, 3 VALVE, PUMP STD
PRODUCT LINK, CELLULAR PL641
CONTROL BASIC, PP
LIGHTS, 6
SEAT, VINYL
UNDERCARRIAGE, SYSTEMONE
TRACK, 25", MS, SYSTEMONE, LGP
SOUND SUPPRESSION, OMISSION
CANOPY, ROPS, HEATER
SWEEPS, FRONT
SCREEN, REAR, CANOPY
HEATER, ENGINE COOLANT (120V)
GRILL, RADIATOR, HD
GUARD, BELLY, HD LGP
GUARD,TRK GUIDING,CENTER,S1
ENGINE,EPA 4F,EU IV,JAPAN 2014
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone