Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
On Request
Year
2013
Working hours
1403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKLL00367
Unit NumberEQ0057415
Catalog NumberCU2362680
Manufacturing Year2013
Hours1403 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BLADE, PATBLADE, PAT
Additional Information4 LIGHTS
3V HYDRAULICS
SYSTEMONE 25" MS TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone