Caterpillar D11T

Caterpillar D11T

Price
570,000 USD
Year
2012
Working hours
26917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D11T
CategoryDozers
Serial NumberJEL00186
Unit Number133669
Catalog NumberCU2539191
Manufacturing Year2012
Hours26917 h
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$570,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBEING SOLD AS IS, WHERE IS
BLADE AVAILABLE FOR PURCHASE AT AN ADDITIONAL COST.
NO BLADE INCLUDED WITH THE MACHINE.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • PoorBACK WINDOW OF CAB IS MISSING, HOLE IN BACK OF CAB FROM WIRE HARNESS GOING TO ROPS
  • PoorSOME ARE RIPPED OR SAND BLASTED
  • PoorBOTH SIDES ARE BENT UNDER THE LIGHTS
  • PoorPICK UP TUBE IN TANK CRACKED
  • PoorLH SIDE IS BENT ON THE BOTTOM
  • Good
  • Poor
  • Fair
  • PoorBOTH ARE NOT MOUNTED
  • Poor
  • PoorBOTH SIDES ARE BENT
  • YesMACHINE AND CAB VERY DIRTY
  • No
safety items
  • Good
  • YesROPS MISSING ONE LIGHT AND HAS ONE BROKEN OFF
gauges, operator station, console
  • PoorCANNOT TEST HVAC CONTROLS MISSING
  • PoorFRONT CONSOLE DAMAGED, MOST PANELS ARE BROKEN.
  • Good
  • Good
  • PoorBACK WINDOW MISSING
  • PoorCANNOT TEST HVAC CONTROLS MISSING
  • PoorDO NOT WORK
  • GoodNO RIPS BUT IS EXTREAMLY DIRTY
  • PoorMISSING HVAC CONTROLS, MISSING WIPER CONTROL BUTTON, AND THE MONITOR IS MISSING A BUTTON
  • PoorFRONT WINDOW MISSING, AND BACK WINDOW REMOVED BUT IN CAB
  • No
  • No
  • No
engine
  • FairWATER WAS IN THE AIR CLEANERS
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • NoBOTH STARTERS AND THE FRONT OF OIL PAN
  • No
  • 80 PSI
cooling system
  • Good
  • Good
  • Good
  • PoorCORES ARE LEAKING WHEN MACHINE IS RUNNING AND SYSTEM IS PRESSURED
  • Fair
  • Yes
  • Yes
electrical, starting and charging system
  • GoodCHARGING 27V
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • PoorSUCTION LINE LEAKING BECAUSE IT HAS RUBBED THROUGH ANTOHER 2 LINES ARE LEAKING AT CRIMPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • PoorBOTH ARE LEAKING FROM ROD SEALS
  • Fair
  • YesROD SEALS LEAKING ON LIFT CYLINDERS
blade
  • PoorBLADE NOT HERE
  • Good
  • PoorCASTLE STEPS DAMAGED AND CRACKED
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front28276456
Idlers Rear29257240
Links46.247.77266
Pins & Bushings (External)19.7171344
Track Roller 15452.4104102
Track Roller 255.755.3107107
Track Roller 354.353.2107106
Track Roller 454.152.8107103
Track Roller 55455.9107112
Track Roller 654.455.4107112
Track Roller 759.158.2112112
Track Roller 85654.7108106
Track Frame - LeftPoorMISSING BOLTS FROM ALL BOGIES AT LEAST 1 AND BACK COVER IS MISSING. IDLERS RE MISSING A BOLT FROM THEM AS WELL
Track Frame - RightPoorMISSING BOLTS FROM BOGIES, MISSING BOLTS FROM IDLERS
comments, misc. repairs, general remarks
  • SENSOR ON TOP OF FUEL FILTER HOUSING BROKEN OFF
ripper / grapple / winch
  • Good
  • Good
  • Fair
  • Good
  • PoorTOOTH WORK OUT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone