Caterpillar D10T2

Caterpillar D10T2

Price
1,224,168 USD
Year
2017
Working hours
3200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D10T2
CategoryDozers
Serial NumberJJW00227
Unit NumberE136777
Catalog NumberCU2558047
Manufacturing Year2017
Hours3200 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$1,224,168
Tax-
Price Including Tax-
Features
Additional InformationHEATER
AIR CONDITIONING
BLADE TYPE: SU
DUAL TILT
ENGINE TIER RATING: 4F
NUMBER OF SHANKS: 1
RIPPER, SS
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone