Caterpillar D10T

Caterpillar D10T

Price
655,000 USD
Year
2006
Working hours
14041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D10T
CategoryDozers
Serial NumberRJG00540
Unit NumberUP12280
Catalog NumberCU1766113
Manufacturing Year2006
Hours14041 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$655,000
Tax-
Price Including Tax-
Features
Additional InformationCAT D10T TRACK TYPE TRACTOR
EROPS, AIR CONDITIONING
FINGER TIP STEERING
TIER III C27 ENGINE
U BLADE, DUAL TILT, SS RIPPER
IDLERS 52-60% ROLLERS 57%
LINKS 14%, SEGMENTS 60%
BUSHINGS 46% NOT TURNED
28IN SHOES 46%
STD SALT UC @ 13628HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone