Caterpillar D10T

Caterpillar D10T

Price
985,000 USD
Year
2010
Working hours
7975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D10T
CategoryDozers
Serial NumberRJG02338
Unit Number455138
Catalog NumberCU4283010
Manufacturing Year2010
Hours7975 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$985,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information10MS RIPPER 3 SHKS
10SU TWIN TILT, ABRASION PLATE
2010 CATERPILLAR D10T TRACTOR
AVAILABLE FOR RENT
CARRIER ROLLERS
CYLINDER, LIFT
CYLINDERS, DUAL TILT-ROCK GUARD
D10T TRACTOR
ENGINE C-27
FAST FUEL SYSTEM
HYDRAULICS, DUAL TILT
HYDRAULICS, PIN PULLER
HYDRAULICS, RIPPER
LIGHTS, TEN, MINING
MOUNTING, CYLINDER
OIL CHANGE SYSTEM
PRODUCT LINK, SATELLITE
SEAT, CLOTH, AIR SUSPENSION
TRACK, 28" SES (44 SEC) PPR 30%
0P0800/7889 GD 11/26/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone