Caterpillar D10T

Caterpillar D10T

Price
975,000 USD
Year
2012
Working hours
6477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D10T
CategoryDozers
Serial NumberRJG03064
Unit NumberR60323
Catalog NumberCU4261370
Manufacturing Year2012
Hours6477 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$975,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
PILOT CONTROLPILOT CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • GoodEngine and transmission belly pan slightly dented.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side air intake screen dented but usable.
  • Good
  • GoodSmall crack starting on left side panel .behind engine access door.
  • Good
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • FairFebruary 2015 outdated.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Missing three mounting screws both right and left cab door entree platforms.
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NoFaded and hard to read engine family label number
  • Yes
  • No
  • No
  • No
  • Last service noted 12-12-2017. 5720 current hours 5973 due for service.
  • Ok
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Not able to check blade is removed.
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • FairEstimated 50% remaining and turned.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Blade 15ft 10"wide.
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front1000984440
Idlers Rear1061065656
Links2062055758
Pins & Bushings (External)07307300
Segments28628655
Track Roller 1239. S234. S4247
Track Roller 2255. S256. S3029
Track Roller 3245. D247. D2018
Track Roller 4247. D245. D1820
Track Roller 5246. D246. D1717
Track Roller 6247. D245. D1820
Track Roller 7258. S255. S2730
Track Roller 8245. S242. S4041
Track Shoe Grouser Height411432156
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Link / Brand / Part NumberCaterpillar 7T-0715
Pins & Bushings (External)External bushings are turned. 100% remaining.
SegmentsNew
Track Shoes Width / Type28" extreme service regroushered
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in good condition.
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • GoodModerate play in ripper carriage pins and bushings.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone