Caterpillar D 8 T

Caterpillar D 8 T

Price
520,000 USD
Year
2016
Working hours
7614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 8 T
CategoryDozers
Serial NumberFMC00535
Unit Number1169816
Catalog NumberCU2607109
Manufacturing Year2016
Hours7614 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$520,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
BLUETOOTHBLUETOOTH
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Goodair
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Working cab radio.
engine
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Some wear throughout but overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front*239 mm**239 mm*1515
Idlers Front23 mm23 mm2424
Idlers Rear22 mm23 mm1624
Links*147 mm**147 mm*2424
Pins & Bushings (External)*74 mm**74 mm*8080
Segments6565
Track Roller 1*23.5 mm**24 mm*3840
Track Roller 2*23 mm**23.5 mm*2830
Track Roller 3*24 mm**24 mm*3333
Track Roller 4*24.5 mm**24 mm*3633
Track Roller 5*25 mm**24 mm*4033
Track Roller 6*24.5 mm**24 mm*3633
Track Roller 7*24 mm**24 mm*3333
Track Roller 8*22 mm**22 mm*3333
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarSome wear
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
comments, misc. repairs, general remarks
  • Good Retail machine
ripper / grapple / winch
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone