Caterpillar D 8 T

Caterpillar D 8 T

Price
515,000 USD
Year
2016
Working hours
8175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 8 T
CategoryDozers
Serial NumberFMC00534
Unit Number1169815
Catalog NumberCU2607108
Manufacturing Year2016
Hours8175 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$515,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Poordoes not have a draw bar
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodair
  • Good
  • Fairdoor wipers are not working
  • Yes
  • Yes
  • Working cab radio
engine
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Some wear throughout but overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front*240 mm**240 mm*1212
Idlers Front22 mm22 mm1616
Idlers Rear22 mm22 mm1616
Links*147 mm**147 mm*2424
Pins & Bushings (External)75 mm75 mm5252
Segments5252
Track Roller 1*20 mm**19 mm*2320
Track Roller 2*20 mm**20 mm*1515
Track Roller 3*20 mm**20 mm*1515
Track Roller 4*20 mm**20 mm*1515
Track Roller 5*20 mm**20 mm*1515
Track Roller 6*20 mm**21 mm*1518
Track Roller 7*20 mm**20 mm*1515
Track Roller 8*20 mm**18mm*2315
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
comments, misc. repairs, general remarks
  • Good Retail machine.
ripper / grapple / winch
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Poland
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone