Caterpillar D 7 E LGP

Caterpillar D 7 E LGP

Price
285,000 USD
Year
2016
Working hours
7801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 7 E LGP
CategoryDozers
Serial NumberSSH00371
Unit Number1190765
Catalog NumberCU4386198
Manufacturing Year2016
Hours7801 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis is a standard CAT radio.
  • Good
  • GoodThis is an air ride suspension seat.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • GoodThis machine has a hydraulic fan drive.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • No
  • No
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • All
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • FairThe cylinder mount yokes have some minor play.
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • FairThe cutting edges are worn around 50% on the first edge.
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front28mm36mm68100
Carrier Rollers Rear27mm32mm6484
Idlers Front26mm29mm6880
Links133mm134mm5244
Pins & Bushings (External)77mm77mm1616
Segments210mm210mm5050
Track Roller 122mm24mm3648
Track Roller 228mm24mm6848
Track Roller 3GaurdGaurd
Track Roller 427mm25mm6454
Track Roller 5GaurdGaurd
Track Roller 627mm23mm6442
Track Roller 728mm22mm6836
Track Roller 820mm25mm2454
Track Shoe Grouser Height70mm69mm1012
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE51%
Equalizer BarThe equalizer Bar has some play in the pins and bearings but does not need attention at this time.
Idlers / TypeThe right idler is extremely worn in the center guide and the track does not stay in line.
Link / Brand / Part NumberCAT 6I-9240
Track Shoes Width / Type91 CM
emissions
  • Good
  • FairThe DPF was last serviced 2575 hours ago.
  • No
  • Full tank
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone