Caterpillar D 6 T

Caterpillar D 6 T

Price
280,000 USD
Year
2015
Working hours
1624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 T
CategoryDozers
Serial NumberKMR00486
Unit NumberPKMR486
Catalog NumberCU4335164
Manufacturing Year2015
Hours1624 h
CountryUnited States
LocationPineville, NC
Pricing
Price Excluding Tax$280,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
DIFF STEERDIFF STEER
Additional InformationCAB • AIR • S/U BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

ENGINE COOLANT, STD (-37C)
6SU XL BULLDOZER
FAN, BASIC
AIR CONDITIONER, ROPS
GUARD, BOTTOM
INSTRUCTIONS, DOMESTIC
CAB
SEAT, AIR SUSPENSION
OIL DRAIN, BASIC
PRECLEANER, BASIC
BLADE, 6SU XL ARO
STARTER, HEAVY DUTY
ALTERNATOR, 150 AMP
HEATER, ENGINE COOLANT, 120V
ENGINE, BASIC
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD
FILM, AFTERTREATMENT, ENGLISH
ENG S/N SYE08408
HYDRAULICS, RIPPER (NON VPAT)
FINAL DRIVE, XL
BASIC ARRANGEMENT
LANE 3 ORDER
CYLINDER, LIFT WITH LINES - RH
HANDLES, BASIC
CYLINDER, LIFT WITH LINES - LH
PACK, DOMESTIC TRUCK, MTTT
LIGHTS, 6, BASIC
ACCUGRADE READY, NON-VPAT
PRODUCT LINK, SATELLITE PL321
ALARM, BACKUP
FUEL TANK, BASIC
DRAWBAR, RIGID SHORT
FENDER, BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodErops
  • FairJune 2015
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • FairPre cleaner top busted
  • Good
  • Good
  • GoodStack is dented
  • Good
  • Good
  • FairOverdue for a service
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Ripper control and lines installed
blade
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarGood
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE98
Brand of U/CCAT
Notes - UNDERCARRIAGEUndercarriage is showing little to no wear _ some paint barely worn off
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone