Currently 17962 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,212 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT D2 LGPAC, 179,8002023
Mcdonough, GA
300 h Cat Certified Used Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT D 5 K 2 LGP, 113,7002019
Montgomery, AL
4,006 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresrops - enclosedradio

See Details
CAT D415PATTRE, 214,4912020
Apache Junction, AZ
2,235 h Cat Certified Used

See Details
CAT D8T, 689,8582020
Tucson, AZ
3,329 h Cat Certified Used

See Details
CAT D3 LGP, 147,0002021
Lafayette, LA
1,322 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D6K2LGP, 155,8502018
Florence, SC
3,095 h Cat Certified Used Conditionsair conditionerrops - enclosedmirrorsradio - am fm radioair suspension seat

See Details
CAT D8T TR, 697,3232021
Eloy, AZ
4,188 h Cat Certified Used

See Details
CAT D5K2LGP, 115,7002019
Montgomery, AL
3,776 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT D8T LGP, 568,2352019
Tucson, AZ
4,609 h Cat Certified Used Conditionsrops - enclosedheater

See Details
CAT D8T TR, 669,0342019
Yuma, AZ
3,483 h Cat Certified Used

See Details
CAT D2 XL, 160,0002021
Indianapolis, IN
4 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedradio - am fm radio

See Details
CAT D6, 350,0002020
Rental Fleet Machine, Subject To Availability, AL
3,226 h Cat Certified Used Conditions Customer Value Agreementultra low sulfur diesel fueleropsengine enclosuresblade, semi udrawbar

See Details
CAT D6K2 LGP, 149,8002017
Macon, GA
6,039 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT D3 LGP TC, 139,0002021
Bossier, LA
2,316 h Cat Certified Usedair conditionerproduct linklightingmirrorsradio

See Details
CAT D3LGP, 199,0002023
Montgomery, AL
596 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresmirrorsdrawbar

See Details
CAT D 3 K 2 XL, 124,5002019
Montgomery, AL
1,889 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerblade type - vpatengine enclosuresmirrorsdrawbar

See Details
CAT D 6 N LGP, 180,0002019
St Rose, LA
3,503 h Cat Certified Usedair conditionerpressure, low ground (lgp)product linklightingmirrors

See Details
CAT D415PATTRE, 201,3632020
Eloy, AZ
3,279 h Cat Certified Used

See Details
CAT D4-15VP, 213,0002020
Monroe Township, NJ
2,229 h Cat Certified Used Conditionspressure, low ground (lgp)radio - bluetoothblade shakesteering type - joystickair conditioner

See Details
CAT D5 LGP TC, 210,0002021
Lafayette, LA
3,599 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D5K2 XL CB, 114,0002018
Charlotte, NC
3,066 h Cat Certified Used Conditions Special Offersair conditionerauxiliary hydraulics pressureengine enclosuresultra low sulfur diesel fueldrawbar

See Details
Show more results

Dozers