Caterpillar D 6 N LGP

Caterpillar D 6 N LGP

Price
On Request
Year
2016
Working hours
238 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 N LGP
CategoryDozers
Serial NumberSSG00110
Unit NumberEQ0065272
Catalog NumberCU2527704
Manufacturing Year2016
Hours238 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
BLADE, PATBLADE, PAT
Additional InformationGRADE 3D
RIPPER CONTROL
33" ES TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone