Caterpillar D 6 N LGP

Caterpillar D 6 N LGP

Price
On Request
Year
2017
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 N LGP
CategoryDozers
Serial NumberSSG00150
Unit NumberEQ0063062
Catalog NumberCU2527691
Manufacturing Year2017
Hours125 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
Additional Information6V PAT LGP DOZER
ARO
SANDBLAST GRID
33" ES TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone