Caterpillar D 6 K2 LGP

Caterpillar D 6 K2 LGP

Price
160,000 USD
Year
2016
Working hours
3278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 K2 LGP
CategoryDozers
Serial NumberRST01958
Unit Number1143786
Catalog NumberCU4345612
Manufacturing Year2016
Hours3278 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIPPER, MULTI SHRIPPER, MULTI SH
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationAIR SUSPENSION SEAT
BLADE SHAKE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • GoodFEW MINOR DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED JULY OF 2018
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR RIDE
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • FairC-FRAME HAS LITTLE PLAY
  • FairEDGE IS 75% WORN, CAN BE FLIPPED YET
  • Good
  • FairLITTLE PLAY BETWEEN PINS AND BUSHINGS ON ALL CYLINDERS
  • Good
  • Good
  • GoodHAIR LINE CRACK ON TRUNNION BALL CAP
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front162MM164MM2215
Carrier Rollers Rear164MM167MM155
Idlers Front26MM26MM1616
Idlers RearNANA
Links37.8MM36.3MM1230
Pins & Bushings (External)8.9MM8MM5662
Pins & Bushings (Internal)30IN30IN
Segments7070
Track Roller 1GUARDGUARD
Track Roller 2GUARDGUARD
Track Roller 334.4MM34.5MM2928
Track Roller 434.4MM34.4MM2929
Track Roller 534.6MM34.4MM2729
Track Roller 6GUARDGUARD
Track Roller 734.1MM34.3MM3230
Track Roller 832.8MM32.6MM4343
Track Shoe Grouser Height54.7MM54.7MM4848
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarHAS A LITTLE PLAY
Link / Brand / Part Number106-1626
Track Shoes Width / Type29 7/8IN SINGLE GROUSERS
emissions
  • Good
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTEETH ARE 50% WORN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone