Caterpillar D 5 K 2 LGP

Caterpillar D 5 K 2 LGP

Price
On Request
Year
2017
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 LGP
CategoryDozers
Serial NumberKY203352
Unit NumberEQ0067487
Catalog NumberCU4309852
Manufacturing Year2017
Hours182 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BLADE, PATBLADE, PAT
Additional InformationCAT GRADE CONTROL, 3V HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone