Caterpillar D 5 K 2 LGP

Caterpillar D 5 K 2 LGP

Price
On Request
Year
2017
Working hours
124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 LGP
CategoryDozers
Serial NumberKY202816
Unit NumberEQ0065994
Catalog NumberCU2527763
Manufacturing Year2017
Hours124 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BLADE, PATBLADE, PAT
Additional Information3V HYDRAULICS
CAT GRADE CONTROL
6 LIGHTS
26" MS SYSTEMONE TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone