Caterpillar D 4 K XL

Caterpillar D 4 K XL

Price
95,000 USD
Year
2014
Working hours
1273 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 4 K XL
CategoryDozers
Serial Number0KMM00374
Unit Number101202
Catalog NumberCU2543247
Manufacturing Year2014
Hours1273 h
CountryUnited States
LocationPflugerville, TX
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Additional Information1 PRODUCT LINK, PL421
1 ENGINE,EPA 4I,EU IIIB,MLIT 4
1 DRIVE, STANDARD
1 TRACK, 18", MS, SALT
1 LIGHTS, 6
1 CANOPY, ROPS, HEATER
1 SEAT, VINYL
1 SOUND SUPPRESSION, OMISSION
1 CONTROL,BLADE,POWER PITCH
1 GRILL, RADIATOR, HD
1 GUARD GP, REAR OMISSION
1 RIPPER
1 COUNTERWEIGHT, FRONT
1 INSTRUCTIONS, ANSI 1 INSTRUCTIONS, ENGLISH
1 SWEEPS, FRONT 1 SWEEP, REAR
1 SCREEN, REAR, CANOPY
1 BLADE, INTERMEDIATE
1 GUARD,TRK GUIDING,CENTER,SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone