Currently 17646 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,161 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT D3CX HST, 27,5001998
Saginaw, MI
3,147 h Conditionsengine enclosureslightingpilot controldrawbarrops - open

See Details
CAT D5K2, 99,5002018
Montgomery, AL
4,237 h Conditionsair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT D6T, 175,0002012
Pocatello, ID
10,330 h

See Details
CAT D3K2 LGPCB, 148,6002018
Fife, WA
1,697 h

See Details
CAT D3, 185,0002022
Rental Fleet Machine, Subject To Availability, AL
1,648 h Conditionsair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT 336F L, 140,0002016
Naches, WA
9,950 h

See Details
CAT D6RIIXW, 88,9002003
Clifton Park, NY
8,281 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D4K2LGP, 72,5002012
Myrtle Beach, SC
4,800 h Conditionsaccugrade readyair conditionerrops - enclosedsteering type - joystickengine enclosures

See Details
CAT D6TL VAHZ24F, 199,9022018
Lansing, MI
7,139 h Conditionsemissions level - epa - epa tier 4fair conditionerauxiliary hydraulics pressureproduct linkaccugrade ready

See Details
CAT WIPA55SS, 35,000
Chanute, KS

See Details
CAT D7E, 275,0002021
Hope Mills, NC
6,271 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D2 XL, 160,0002021
Ephrata, PA
301 h Conditionsepa labeldiff steerengine enclosureslightingrops - enclosed

See Details
CAT D6TXWVPA, 361,0002019
Topeka Area, KS
3,670 h

See Details
CAT D7E, 229,5002013
Redmond, OR
5,418 hfuel tank type - single wall

See Details
CAT D6K2L AZ2, 97,5032014
Grand Rapids, MI
7,082 h Conditions

See Details
CAT D6K2LGP, 80,0002015
Spartanburg, SC
10,241 h Conditionsair conditionerrops - enclosedsteering type - levermirrorsradio - am fm radio

See Details
CAT D6LGP, 425,0002021
500 Cannon Creek Dr., FL
2,432 h

See Details
CAT D6K2LGP, 105,5002017
Monroe, NJ
3,058 h Conditionsaccugrade readyair conditionerblade type - vpatpressure, low ground (lgp)radio

See Details
CAT D6TLGP, 210,0002016
Rochester, MN
6,695 h Conditions Special Offers Customer Value Agreementemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage ivblade type - vpatrops - enclosed

See Details
CAT D6N XL VP, 275,0002018
Stockton, CA
2,783 h Conditionsaccugrade readyair conditionerblade tilt - dual tiltblade type - patripper - multi-shank

See Details
CAT D6TXWVPA, 339,3002019
Topeka Area, KS
4,254 h

See Details
CAT D8T, 430,0002018
Fort Worth, TX
5,651 h Conditionsair conditioneraccugrade readydiff steerengine enclosureslighting

See Details
CAT D4K2 XL, 129,5002018
Fresno, CA
1,850 hripper

See Details
CAT D4G XL, 72,0002005
Call For Additional Info, PA
1,679 h Conditionsdiff steerengine enclosureslightingrops - enclosedpilot control

See Details
Show more results

Dozers