Currently 17658 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,162 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT D6N LGP, 105,0002012
Portland, OR
6,614 hdrawbar

See Details
CAT D8T, 775,0002020
Stockton, CA
2,472 h Conditionsair conditionerblade, semi uripper, multi shsteer, leverblade, single angle tilt

See Details
CAT D6NLGPT4HD, 87,0002015
Austell, GA
10,755 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D6K2 XL VP, 225,0002018
Pleasant Grove, CA
1,293 h Conditionsaccugrade readyair conditionerblade tilt - dual tiltblade type - vpatripper - multi-shank

See Details
CAT D4 XL, 241,0002022
Salt Lake City, UT
614 hrear view cameraengine

See Details
John Deere 550J, 70,0002007
Sequim, WA
1,047 h Conditions

See Details
CAT D3K2 LGP, 99,5002017
Mokena, IL
2,071 hair conditionerblade type - vpatrops - enclosedpressure, low ground (lgp)engine enclosures

See Details
CAT D4K2XL, 131,5792016
Reno, NV
101 h Conditionsaccugrade readyair conditionerblade type - sripper - single shankradio - bluetooth

See Details
CAT D 3 K 2 LGP2020
Montgomery, AL
1,407 h Conditionsair conditionerblade type - vpatengine enclosuresmirrorssteering type - joystick

See Details
CAT D6K2, 99,0002015
Shakopee, MN
5,163 h Conditions Customer Value Agreementaccugrade readyair conditionerblade type - patpressure, low ground (lgp)radio - bluetooth

See Details
CAT D6K, 109,0002016
Schofield, WI
7,350 h Conditionsdrawbarengine

See Details
CAT D1LGP, 155,0002021
St. Augustine, FL
1,825 h

See Details
CAT D2, 175,0002021
Stockton, CA
532 h Conditionsaccugrade readyair conditionerblade type - vpatripper - multi-shankblade tilt - dual tilt

See Details
CASE 750M, 92,0762014
Syracuse, NY
1,929 hdiff steerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D9T TR, 967,1042020
Mesa, AZ
4,174 h

See Details
CAT D9, 1,300,0002023
Rock Springs, WY
721 h

See Details
CAT D5, 299,9002020
Hugo, MN
4,206 h Conditionsdrawbarengine

See Details
CAT D6TLGP, 276,9002017
Shakopee, MN
6,810 h Conditions Special Offers Customer Value Agreementemissions levelair conditionerproduct linkengine enclosureslighting

See Details
CAT D6 LGP VP, 565,0002021
Pleasant Grove, CA
1,785 h Conditionsair conditionerblade, patripper, multi shblade, ssteer, lever

See Details
CAT D8T, 192,3002008
Olathe, KS
14,654 h Conditionsair conditionerdiff steerengine enclosureslightinghand and foot control

See Details
CAT D3, 212,5002021
Los Banos, CA
472 h Conditionsaccugrade readyair conditionerblade type - vpatripper - multi-shankblade tilt - dual tilt

See Details
CAT D6T LGPPAT, 341,5002019
Peoria, IL
4,263 h Conditionsaccugrade readyair conditionerblade type - vpatrops - enclosedwinch

See Details
CAT D 5 K 2, 89,0002017
San Antonio, TX
4,414 h Conditionsaccugrade readyair conditionerblade type - patproduct linkengine enclosures

See Details
CAT D6N XL VP, 295,0002019
Stockton, CA
2,650 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
Show more results

Dozers