Currently 17659 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,162 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT D6NLGP, 135,0002019
6724 33rd Street East, FL
7,800 hdrawbar

See Details
CAT D4K2L Z24F, 90,9002016
Portage, MI
2,828 h Conditionslightingproduct linkultra low sulfur diesel fueldrawbarblade, pat

See Details
CAT D5K2 XL, 145,0002019
Stockton, CA
2,159 h Conditionsaccugrade readyblade tilt - dual tiltblade type - vpatripper - multi-shankstable blade control

See Details
CAT D6N XL IT, 267,4922019
Tucson, AZ
4,062 h

See Details
John Deere & CO. 850L LGP, 300,0002020
Fargo, ND
6,855 h Conditionsaccugrade readyair conditionerblade type - vpatair suspension seatdrawbar

See Details
CAT D8T, 650,0002018
Youngstown, OH
1,778 h Specifications Conditions

See Details
CAT D6N, 158,4152015
Tonawanda, NY
8,433 h Conditionsair conditionerauxiliary hydraulics pressureengine enclosureslightingrops - enclosed

See Details
CAT D6TVP, 134,6552010
Milford, MA
14,274 h Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 3emissions level - eu - eu stage iiiaregulatory status - epa/carb/eu/china

See Details
CAT D6K2 XL, 204,9772017
Scarborough, ME
2,579 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalauxiliary hydraulics pressure

See Details
CAT D8T, 633,1592018
Eloy, AZ
3,086 h

See Details
CASE 1850K TTT, 54,0002008
Salt Lake City, UT
3,952 h

See Details
CAT D312, 220,0002023
San Angelo, TX
48 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT D5G, 47,5002003
Monroe, NJ
12,295 h Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT D2 LGP, 157,0002023
Graham, TX
852 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT D4, 260,0002021
Rental Fleet Machine, Subject To Availability, AL
1,922 h Conditionsdrawbar

See Details
CAT D6N LGP, 137,5002017
Urbana, IA
7,521 h Conditionsaccugrade readyair conditionerblade type - vpatdrawbarrops - enclosed

See Details
CAT D6N LGP VP, 335,0002019
Pleasant Grove, CA
2,253 h Conditionsblade, patripper, multi shblade, dual tiltblade, ssteer, lever

See Details
CAT D6NXL VP FIRECAT, 349,5002019
Stockton, CA
1,465 h Conditionsaccugrade readyblade tilt - dual tiltblade type - vpatripper - multi-shankemissions level - japan - step 4 final

See Details
CAT D6NL AHZ24F, 214,9022019
Brownstown Twp., MI
4,630 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D6K2XL, 91,9282015
State College, PA
7,924 h Conditionsair conditionerepa labelblade type - vpatengine enclosureslighting

See Details
CAT D6C, 19,9001968
Shelby Twp., MI
1 h Conditionsblade type - ssteering type - leverwinch

See Details
CAT D6XE LGP-VPAT, 665,0002022
Pleasant Grove, CA
345 h Conditionsaccugrade readyblade tilt - dual tiltblade type - vpatripper - multi-shanksteering type - lever

See Details
CAT D3K2 LGPML, 209,4602019
Carlsbad, NM
1,568 h Conditions

See Details
CAT D6K2LGP, 135,0002017
Monroe, NJ
3,131 h Conditionsaccugrade readyair conditionerblade type - vpatpressure, low ground (lgp)blade shake

See Details
Show more results

Dozers