Currently 17645 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,161 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT D6 VP, 590,0002023
Cheyenne, WY
570 h

See Details
CAT D6N LGP, 235,0002019
Milwaukee, WI
5,712 h Conditionsdrawbarengine

See Details
CAT D3K2 XL, 149,5002018
Pleasant Grove, CA
1,101 h Conditionsblade tilt - dual tiltblade type - vpatgrade controlripper - multi-shanksteering type - joystick

See Details
CAT D5K2XL, 112,0002018
Terre Haute, IN
2,000 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D6N-4F LGP, 164,0002016
Charlotte, NC
7,125 h Conditionsdrawbar

See Details
CAT D6K2, 200,0002018
Montgomery, AL
2,509 h Conditions Special Offersair conditionereropsengine enclosuresblade, patsteer, joystick

See Details
CAT D 6 N LGP, 280,0002019
Rental Fleet, Subject To Availability, AL
3,279 h Conditionsair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT D3GX, 40,5012006
Shelby Twp., MI
7,263 h Conditionslightingam fm cd radioair conditionereropsengine enclosures

See Details
CAT D8N, 172,5001995
Kalkaska, MI
544 h Conditions

See Details
CAT D6 XE LGP, 595,0002023
Gillette, WY
1,603 h

See Details
CAT D4K2LGP, 66,9002014
Indianapolis, IN
6,311 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT D4K2XL, 94,0002016
Monroe, NJ
3,116 h Conditionsaccugrade readyair conditionerblade type - vpatengine enclosureslighting

See Details
CAT D3 LGP, 205,0002022
Indianapolis, IN
857 h Conditions Special Offers Customer Value Agreementair conditionerblade type - vpatdiff steerengine enclosureslighting

See Details
CAT D 6 N LGP, 195,0002016
Montgomery, AL
5,954 h Conditionsair conditionerblade type - vpatrops - enclosedmirrorsdrawbar

See Details
CAT D6N LGP, 235,0002019
Green Bay, WI
5,703 h Conditionsarrangement - mass excavatorair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D6NXL, 123,9002012
Salina, KS
8,274 h Conditionsair conditionerproduct linkaccugrade readyengine enclosureslighting

See Details
CAT D7E LGP, 325,0002017
Raleigh, NC
5,688 h Conditions

See Details
CAT D8, 1,275,0002023
Casper, WY
488 hripper - multi-shank

See Details
CAT D6 LGP, 515,0002021
Call For Additional Info, PA
3,751 h Conditionsproduct linkaccugrade readydiff steerlightingrops - enclosed

See Details
CAT CS56B, 177,0002018
Negaunee, MI
1,379 h Conditionsengine

See Details
CAT D6NL AHWZ24F, 187,5022018
Brownstown Twp., MI
5,088 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D10T2, 950,0002019
San Antonio, TX
8,763 h Conditionsair conditionerblade type - suripper - single shanksteering type - finger tipblade tilt - dual tilt

See Details
CAT D6T, 157,5032012
Grand Rapids, MI
7,769 h Conditionsair conditionerproduct linkaccugrade readydiff steerlighting

See Details
CAT D10T2, 2,430,5422023
Rock Springs, WY
1,053 h

See Details
Show more results

Dozers