Metso HP400 CONE

Metso HP400 CONE

Price
646,375 USD
Year
2013
Working hours
901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso HP400 CONE
Categorycrushers
Serial Number129126
Unit NumberNC000141
Catalog NumberCU2206687
Manufacturing Year2013
Hours901 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$646,375
Tax-
Price Including Tax-
Features
Additional InformationMASSABA CHASSIS S/N 2013219
CAST FRAME W/THRUST BEARING,MAIN
SHAFT,SEAT LINERS,ADJ CLAMPING
RING,CLAMPING CYLINDERS,AND PIN
BUSHINGS.
OVERLOAD PROTECTION BY DOUBLE
ACTING CYLINDERS & ACCUMULATORS
COUNTERSHAFT ASSEMBLY W/SHAFT &
LOCK BOLT ASSEMBLY W/FEED BOLT
BOWL ASSEMBLY & ADJUSTMENT BOX
HYD MOTOR FOR SETTING ADJUSTMENT
AND RING GEAR.
HEAD W/INNER BUSHING & SPHERICAL
ECCENTRIC ASSEM W/INNER BUSH,AND
THRUST BEARING,GEAR,COUNTERWEIGT
CRUSHER OIL PIPING
SOCKET ASSEMBLY W/SOCKET & LINER
VOLTAGE FREQUENCY 265/460 V 60HZ
STANDARD MEDIUM EQUIPMENT
AIR COOLED AMBIENT TEMP 40C
CONTROL VOLTAGE 24 VDC
WITHOUT PIPING NPT
NORMAL CONDITION DOWN TO -15C
LUBE UNIT EQUIP TEMP SWITCHES
NO AUTOMATION
CUSTOMER MOTOR
STANDARD VOLTAGE
SHAFT DIAMETER 90MM
TYPE OF MOTOR?
8V DRIVE
STD POSITION 8 TO 4 OCLOCK
WITH CHARGING ASSEMBLY KIT
W/O SUB-FRAME
950RPM
MOTOR PULLEY AND HUB W/VEE-BELTS
WITHOUT DISCHARGE CHUTE
STANDARD METSO BEIGE PAINT
BARE CRUSHER W/O RUBBER PADS
WITHOUT FEED EXTENSION
4-ENGLISH MANUALS
ENGLISH ID PLATES
FINAL DISTRIBUTOR NET PRICE
PACKING FOR SHIPMENT BY SEA
PRICED KRL 6 30 2017
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone