McCloskey I54

McCloskey I54

Price
On Request
Year
2015
Working hours
569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey I54
Categorycrushers
Serial Number82294
Catalog NumberCU4309194
Manufacturing Year2015
Hours569 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationHARDENED STEEL CURTIAN LINERS
CAT TIER 3 ENGINE 440 HP
TWIN OIL COOLERS
30MM BOFAR BAR FITTED IN
WIRELESS REMOTE CONTROL ON TRACK
MARTENSITIC HAMMER
SPRAY BARS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Benny Walker
Telephone:+1 573 636 3184
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone