Masaba FEED 10X16

Masaba FEED 10X16

Price
197,605 USD
Year
2013
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba FEED 10X16
Categorycrushers
Serial Number2013287
Unit NumberNC000153
Catalog NumberCU2042722
Manufacturing Year2013
Hours5 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$197,605
Tax-
Price Including Tax-
Features
Additional InformationHD WIDE FLANGE BEAM
2-CRANK DOWN LEVELING LEGS
.
HD 25,000 W/8-11X22.5 RADIALS
AIR BRAKES W/EMERGENCY VALVE
SELF RELIEVING HOPPER 10'X16'
GRIZZLY BARS 6"TO 8" SPACING
3"BARS 6"TO 8" SPACING
15HP ELEC MOTOR,PUMP,CYL,RESV
APPRORIATE GUARDING SUPPLIED
2-RUBBER HOPPER SIDE GUARDS
FOLD DOWN STEEL GUARD
PRIMER COAT, ENAMAL METSO BEIGE
2- OWNERS MANUALS
HEAD DRIVE
10"CHANNEL
40HP ELECTRIC W/SHEAVE & QD BE
DODGE TA7315H40 W/SHEAVE & QD
0-100FPM
WITH DRIVE GUARD
BEARINGS DODGE TYPE E 4 7/16"
HD 18"LAGGED DRUM PULLEY
BEARINGS 3 7/16" DODGE SCM
HD 16"SELF CLEAN WING PULLEY
BEARINGS 2 7/16" DODGE SCM
HD 12"SELF CLEAN WING PULLEY
42"3-PLY 1/4"X16"CONVEYOR BELT
18"SCREW TYPE
FLEXCO EZP1 WIPER W/SPRING TENSI
SPLICE BY MASABA
PRECISION CEMA C,5"RETURN ROLLE
48"X48'ADJUST DISCHARGE CONVEY
PRECISION SHAFT IMPACT 9"SPACING
2-DODGE 1 15/16"SCM PILLOW BLO
DODGE TA6307H25 W/SHEAVE QD BU
40HP ELEC W/SHEAVE & QD BUSHIN
12"CHANNEL STACKABLE FRAME TYP
HD 20"LAGGED DRUM PULLEY
BEARINGS 4 7/16"W/DODGE TYPE E
350 FPM
48"3-PLY 1/4"X1/16"CONVEYOR BE
BEARINGS 3 7/16"W/DODGE SCM BE
IDLER PRECISION CEMA C,5"DIA
PRECISION CEMA C,5"DIA TROUGH
MARTIN PIT W/TWIST TENSIONER
SPLICE- BY MASABA
PRICED BY JAKE.S 05/29/15
HYDRAULIC RAISE & LOWER MAN PI
6'WITH ADJUST RUBBER FLASHING
PRECISION CEMA C,5"DIA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone