MISCELLANEOUS MFGRS STK 36X80

Construction and Mining Equipment MISCELLANEOUS MFGRS STK 36X80

Price
76,250 USD
Year
2016
Working hours
712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS STK 36X80
Categorycrusher
Serial Number84940
Unit NumberNC000265
Catalog NumberCU2398788
Manufacturing Year2016
Hours712 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$76,250
Tax-
Price Including Tax-
Features
Additional Information7FR1774 -- 49HP KUBOTA DIESEL
ENG WITH A SPEED OF 2400 RPM.
3 PLY 3/16 X 1/16 PLAIN BELT
STANDARD FEED BOOT
PIVOT POINT, HYDRAULIC AXLE
JACKS, HYDRAULIC AXLE EXTENSION
HYDRAULIC WHEEL DRIVE,
HOPPER EXTENSIONS- SIDE SKIRT
AT EXIT, REMOTE GREASE LINES.
MANUALS AND DECALS IN ENGLISH
PRICED K LLOYD 2/23/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone