Metso LT1213S

Metso LT1213S

Price
725,000 USD
Year
2016
Working hours
1372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number78640
Unit NumberNC000225
Catalog NumberCU2350064
Manufacturing Year2016
Hours1372 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$725,000
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional InformationINCLUDES STD EQUIP FRAME,FEED
HOPPER 9M(12CYD)TRACKS,HYD,ELEC
CONTROL PANELS,FUEL TANK,SERVICE
PLATFRM RAILS AND LADDERS.
GRIZZLY FEEDER
GRIZZLY ZIG-ZAG 38MM (1 1/2IN)
SCREEN MESH SIZE 35MM (1 3/8")
FEED HOPPER EXTENTIONS 9M(12CYD
SIDE CONVEYOR INSTALLATION
CRUSHER INSTALLATION LT1213S
IMPACT CRUSHER
MARTENSITIC XWIN HAMMERS,HYD
ASSISTANCE,SERVICE HOIST,BELT
PROTECTION PLATE.
STD.ADDITIONAL EQ MAIN CONVEYOR
SINGLE DECK HORIZONTAL SCREEN
N3F01617
CATERPILLAR C13 DIESEL TIER 4
HYD.POWER TAKE OFF
ANCILLARY EQUIPMENT
REMOTE RADIO CONTROL
HIGH PRESSURE WATER SPRAY W/PUMP
FLEET MAMAGEMENT TOOL
INTERLOCK CABLE W/SECONDARY LT
2 PRINTED SPARE PARTS BOOKS
2 PRINTED MANUALS,1 ELECTRONIC
STICKERS ACCODRING TO ANSI
ENGLISH DISPLAY UNIT
1 ELECTRONIC SPARE PARTS BOOK.
PRICED 3-3-17 KRL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone