Metso LT1213S

Metso LT1213S

Price
863,000 USD
Year
2017
Working hours
457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number79000
Unit NumberNCL00306
Catalog NumberCU2489833
Manufacturing Year2017
Hours457 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$863,000
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional Information1 ELECTRONIC SPARE PARTS BOOK.
2 PRINTED MANUALS,1 ELECTRONIC
2 PRINTED SPARE PARTS BOOKS
ASSISTANCE,SERVICE HOIST,BELT
CATERPILLAR C13 DIESEL TIER 4
CONTROL PANELS,FUEL TANK,SERVICE
CRUSHER INSTALLATION LT1213S
FEED HOPPER EXTENTIONS 9M(12CYD
FLEET MAMAGEMENT TOOL
GRIZZLY FEEDER
GRIZZLY ZIG-ZAG 38MM (1 1/2IN)
GRIZZLY ZIG-ZAG 38MM (1 1/2IN)
HIGH PRESSURE WATER SPRAY W/PUMP
HOPPER 9M(12CYD)TRACKS,HYD,ELEC
HYD.POWER TAKE OFF
IMPACT CRUSHER
INTERLOCK CABLE W/SECONDARY LT
MARTENSITIC XWIN HAMMERS,HYD
N3F01999
PLATFRM RAILS AND LADDERS.
PRICED KRL 3/17/17
PROTECTION PLATE.
REMOTE RADIO CONTROL
SCREEN MESH SIZE 35MM (1 3/8")
SIDE CONVEYOR INSTALLATION
SINGLE DECK HORIZONTAL SCREEN
STD.ADDITIONAL EQ MAIN CONVEYOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone