Metso LT1213S

Metso LT1213S

Price
418,200 USD
Year
2014
Working hours
4778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number77837
Unit Number441946
Catalog NumberCU2419230
Manufacturing Year2014
Hours4778 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$418,200
Tax-
Price Including Tax-
Features
Additional InformationW/HYD MANTEL RELEASE
16" TBG
18" CLOSED CIRCUIT CONVEYOR
20" UNDER FEEDER FINES DISCHARGE
24" BELT MAGNER
24"SIDE DISCHARGE CONVEYOR TO CC
43" X 13'9" VGF W/HYD WINGS
47" END DISCHARGE CONVEYOR
5' X 12' SINGLE DECK SCREEN
CAT C13 415HP DIESEL
CONVEYOR
GD 12/22/18
METSO NP1213S 52" X 35" IMPACTOR
METSO TRACK MTD IMPACT CRUSHER
REMOTE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone