Metso LT1213S

Metso LT1213S

Price
417,500 USD
Year
2015
Working hours
2842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number78441
Unit Number442082
Catalog NumberCU2419253
Manufacturing Year2015
Hours2842 h
CountryUnited States
LocationCarlsbad, CO
Pricing
Price Excluding Tax$417,500
Tax-
Price Including Tax-
Features
Additional Information16" TBG
20" UNDER FEEDER FINES DISCHARGE
36" BELT MAGNET
43"X13'9" VGF FEEDER W/HYD WINGS
47" UNDER CRUSHER DISCHARGE
CAT C13 415HP DIESEL
CONVEYOR
FREIGHT/$26300
GD 12/22/18
METSO HP1213S 52"X35" IMPACTOR
SCREEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone