Metso LT106

Metso LT106

Price
526,400 USD
Year
2018
Working hours
891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79363
Unit Number452869
Catalog NumberCU4274992
Manufacturing Year2018
Hours891 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$526,400
Tax-
Price Including Tax-
Features
Additional InformationS/N 88102968
CATERPILLAR C 7.1 ENGINE
ARRANGEMENT # 457-1972
BY-PASS CHUTE & SIDE CONVEYER
CLIMATE KIT (-20C/-4 F-35C/95F)
COLOR: METSO BEIGE, ANSI SAFETY
FEED HOPPER EXTENDED 9M3
GRIZZLY FEEDER; 52MM SPACING
HYDRAULIC POWER TAKE OFF PTO 1
INCLUDED; C106 JAW CRUSHER WITH
INCOMING FREIGHT
LABELS; DISPLAY LANGUAGE:ENGLISH
LEVEL CONTROL & BELT PROTECTION
LT106 LOKOTRACK
MAGNETIC SEPARATOR/INTERLOCKING
MAIN CONVEYOR LT106 EXTENDED
PLATE INCLUDED; CAT C7.1 ENGINE
PUMP; REMOTE RADIO CONTROL INCL
SETTING ADJUSTMENT; MATERIAL
STANDARD JAW PROFILE, HYDRAULIC
STEEL CLOTH 35MM SCREENDECKMEDIA
TIER 4F EMISSION CLASS, STANDARD
US/458 MHZ; METSO METRICS SYSTEM
WATER SPRAYING SYSTEM/HYDRAULIC
0P0800/GD 7/5/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone