Metso LT106 JAW

Metso LT106 JAW

Price
295,000 USD
Year
2008
Working hours
3952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106 JAW
Categorycrusher
Serial Number74362
Unit NumberNC000009
Catalog NumberCU2017812
Manufacturing Year2008
Hours3952 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationINCLUDES STD EQUIP FRAME,TRACKS
HYDRAULICS, ELECTRICAL,CONTROL
PANELS,FUEL TANK, SERVICE PLAT-
FORM,RAILS AND LADDERS.
FEEDER TK11-4-2V HORIZONTAL VIB
FEEDER,GRIZZLY SPACING 52MM(2IN)
GRIZZLY MOUNTING PARTS,MESH SIZE
35MM,FEEDER HOPPER CAPACITY OF
6M(8-CYD)FEED HOPPER EXTENTIONS
GATE.PREP FOR SIDE CONVEYOR H5-5
CONVEYOR H5-5
PREP FOR HYDRAULIC SETTING ADJST
MATERIAL LEVEL CONTROL, BELT
9M(12-CYD)BY PASS CHUTE W/FLOP
NORDBERG C106 JAW CRUSHER STD.
HYDRAULIC SETTING ADJUSTMENT
MAIN CONVEYOR H10-14,MODULE
CONVEYOR H10-14R,PREP MAGNETIC
POWER TAKE-OFF,WATER SPRAY SYS.
CABLE W/SECONDARY LT,HYDRAULIC
CONTROL 433.100-434.750 MHZ
MANUALS- ENGLISH
STANDARD BEIGE COLOR
DISPLAY UNIT-ENGLISH
PROTECTION PLATE
SEPERATOR
INCILLARY EQUIP.INTERLOCKING
PICKING STATION,REMOTE RADIO
PRICED 12/16/15 JAS
STANDARD FACTORY WARRANTY
MBD06789
CATERPILLAR C9 ATAAC DIESEL ENG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone