Metso LT1213S

Metso LT1213S

Price
747,935 USD
Year
2019
Working hours
444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number180188
Unit Number466212
Catalog NumberCU4450790
Manufacturing Year2019
Hours444 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 747,935
Tax-
Price Including Tax-
Features
Additional Information(-20C/-4F...35C/95F) CLIMATE KIT
-ING, HYDRAULIC POWER TAKE OFF,
0P0800
35MM (1 3/8") SCREEN DECK MEDIA
38MM (1 1/2"); STEEL CLOTH
40MM (1 37/64") STEEL CLOTH
ENGLISH DISPLAY LANGUAGE
EXTENDED 9M3 (12YD3) FEED HOPPER
FEEDER WITH (2) GRIZZLY SECTIONS
H5-4 SIDE CONVEYOR INCLUDED
HALOGEN WORKING LIGHTS; FEEDING
INCOMING FREIGHT/$34,800
LT1213S LOKOTRACK
MAIN CONVEYOR UNDER CRUSHER
METSO BEIGE; ANSI SAFETY LABELS
METSO METRICS SYSTEM INCLUDED
NP1213M IMPACT CRUSHER; XWIN
PLATE, HYDRAULIC ASSISTANCE, AND
RADIO CONTROL (US/458MHZ), AND
RECYX BLUE HAMMERS; BELT PROTECT
SCREEN MEDIA INCLUDED; INTERLOCK
SEPARATOR; SCREENING UNIT WITH
SERVICE HOIST INCLUDED. CAT C13
STANDARD MAIN CONVEYOR/MAGNETIC
TIER 4F DIESEL ENGINE; STANDARD
UNIT HAS HORIZONTAL VIBRATING
UPPER AND LOWER GRIZZLY ZIGZAG
WATER SPRAYING SYSTEM, REMOTE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone