Metso LT106

Metso LT106

Price
521,480 USD
Year
2019
Working hours
1,895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number180313
Unit NumberNC000481
Catalog NumberCU4467212
Manufacturing Year2019
Hours1,895 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax521,480 USD
Tax-
Price Including Tax-
Details
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional informationANCILLARY EQUIP. CLIMATE KIT
CATERPILLAR C7.1 TIER 4F
BASIC MODULE 180313
UNIT- ENGLISH DISPLAY UNIT
POWER TAKE-OFF,WATER SPRAY SYS
INTERLOCKING CABLE
W/SECONDARY LT,HYDRAULIC
STANDARD -20C +35C(-5F +95F)
MATERIAL LEVEL CONTROL, BELT
GRIZZLY SPACING 52MM,MESH SIZE
HYDRAULIC SETTING ADJUSTMENT
S/N: 88105294
GRIZZLY SPACING 52MM(2IN)
QTY 2 ENGLISH LANGAUGE MANUALS
NORDBERG C106 JAW CRUSHER STD.
ENGLISH LANGAUGE ELECTRONIC MAN
WITH ENGLISH LANGUAGE
QTY2 SPARE PARTS BOOKS BOTH
STANDARD BEIGE/DARK GREY COLOR
ELECTRONIC SPARE PARTS BOOKS
PROTECTION PLATE
CONTROL,TRACK CONTROL RADIO(NA
WATER PUMP. REMOTE RADIO
STEEL CLOTH 35MM (1-3/8")
VIBRATING FEEDER
LABEL-STICKERS ACCODRING TO ANSI
9M(12-CYD)BY PASS CHUTE W/FLOP
LT106 EXTENDED MAIN CONVEYOR
METSO METRICS INCLUDED.
THE SIDE OF MACHINE.
TRANSPORTING FINE MATERIAL TO
GATE. SIDE CONVEYOR FOR
35MM,EXTENDED FEED HOPPER 12YD
FEED HOPPER EXTENDED
PRICED BY KLS 12-12-19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Mark Merrill
Telephone:+1 801 978 1410
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone