Masaba STK 36X140

Masaba STK 36X140

Price
253,815 USD
Year
2018
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK 36X140
Categorycrusher
Serial Number2018107
Unit NumberNC000350
Catalog NumberCU4467199
Manufacturing Year2018
Hours250 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 253,815
Tax-
Price Including Tax-
Details
Additional InformationTAIL ANCHOR PLATE-RECOMMENDED
TAIL END DURING RADIAL TRAVEL.
TAKE UPS-SCREW TYPE
PRICED 5/18/18 KRL
ANCHOR PIVOT PLATE-MAINTAINS
BELT SLPICE-VULCANIZED
SURFACES.
FOR OPERATING ON NON-CONCRETE
PER CU/FT OF MATERIAL AT 18�
MOUNT WITH BACKSTOP
BALANCED DRIVE)
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
HERRINGBONE LAGGING.
SWITCH GEAR,PLC,MATERIAL FLOW
LEDGE.
5" DIAMETER, 10' SPACING
HOPPER-6' LONG HOPPER WITH
SENSOR.
ALIGNING IDLER.
20�SEALED 5" DIAMETER
BELT SCRAPER-MARTIN PIT VIPER
WITH TWIST TENSIONER
BELT SPEED-400/600 FPM
DRUM PULLEY WITH 3/8"
GEAR REDUCERS-DODGE TA2 SHAFT
TAIL PULLEY,V-BELT,NIP GUARD
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
HEREIN
4 WHEEL DRIVE POWER TRAVEL
52" DEEP ENGINEERED TRUSS
THE RENTAL EQUIPMENT DESCRIBED
TELESCOPING STACKER
LANDING LEGS- MANUAL LANDING
.
LEGS TO EASE LOADING/UNLOADING
FROM TRUCK.
DRIVES-CLASS 2 HEAD END
ROAD PORTABLE PACKAGE-INCLUDIN
5TH WHEEL HITCH,BRAKES,LIGHTS,
MOTORS-40HP/30HP (DUAL 15HP
AND MUD FLAPS.
AND RADIAL TRAVEL MODE.
LIFT CONVEYOR TO ALLOW SWING
AXLE DEPLOYMENT.
POWER TRAVEL-HYDRASHIFT,
CHAINLESS POWER TRAVEL.
AXLE WITH DUAL TIRES AND WHEELS.
INTERMEDIARY TO PURCHASE THE
DESIGNED TO BE USED IN TRANSPORT
ASSIGNED ITS RIGHTS UNDER THIS
PURCHASE ORDER TO A QUALIFIED
CAPACITY-1000 TPH BASED ON 100#
NOTICE IS HEREBY GIVEN THAT
HEAD PULLEY-HEAVY DUTY 16" DIA.
WHEELER MACHINERY CO. HAS
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
1 COAT OF 2 PART URETHANE PAINT
BLACK MAIN, METSO BEIGE STINGER
STEEL SHOT BLASTED
AXLE JACKS- JACKS HYDRAULICALL
COPY OF MAINTENANCE & PARTS
ADJUSTABLE RUBBER FLASHING,
ON BOARD DESIGN INSTALLED IN THE
FOR WHEELER DECALS.
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
TUBULAR UNDERCARRIAGE-HYDRAULIC
4' SPACING.
35� SEALED 5" DIAMETER IDLERS
RETURN IDLERS-CEMA C,PPI,SEALED
REMOTE GREASE BANK
RADIAL RECEIVING HOPPER AND ROCK
BELT VULCANIZING
SELF-ALIGNING-CEMA C, PPI, SELF
MASABA FOLDING AXLE
Features
Additional InformationTAIL ANCHOR PLATE-RECOMMENDED
TAIL END DURING RADIAL TRAVEL.
TAKE UPS-SCREW TYPE
PRICED 5/18/18 KRL
ANCHOR PIVOT PLATE-MAINTAINS
BELT SLPICE-VULCANIZED
SURFACES.
FOR OPERATING ON NON-CONCRETE
PER CU/FT OF MATERIAL AT 18�
MOUNT WITH BACKSTOP
BALANCED DRIVE)
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
HERRINGBONE LAGGING.
SWITCH GEAR,PLC,MATERIAL FLOW
LEDGE.
5" DIAMETER, 10' SPACING
HOPPER-6' LONG HOPPER WITH
SENSOR.
ALIGNING IDLER.
20�SEALED 5" DIAMETER
BELT SCRAPER-MARTIN PIT VIPER
WITH TWIST TENSIONER
BELT SPEED-400/600 FPM
DRUM PULLEY WITH 3/8"
GEAR REDUCERS-DODGE TA2 SHAFT
TAIL PULLEY,V-BELT,NIP GUARD
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
HEREIN
4 WHEEL DRIVE POWER TRAVEL
52" DEEP ENGINEERED TRUSS
THE RENTAL EQUIPMENT DESCRIBED
TELESCOPING STACKER
LANDING LEGS- MANUAL LANDING
.
LEGS TO EASE LOADING/UNLOADING
FROM TRUCK.
DRIVES-CLASS 2 HEAD END
ROAD PORTABLE PACKAGE-INCLUDIN
5TH WHEEL HITCH,BRAKES,LIGHTS,
MOTORS-40HP/30HP (DUAL 15HP
AND MUD FLAPS.
AND RADIAL TRAVEL MODE.
LIFT CONVEYOR TO ALLOW SWING
AXLE DEPLOYMENT.
POWER TRAVEL-HYDRASHIFT,
CHAINLESS POWER TRAVEL.
AXLE WITH DUAL TIRES AND WHEELS.
INTERMEDIARY TO PURCHASE THE
DESIGNED TO BE USED IN TRANSPORT
ASSIGNED ITS RIGHTS UNDER THIS
PURCHASE ORDER TO A QUALIFIED
CAPACITY-1000 TPH BASED ON 100#
NOTICE IS HEREBY GIVEN THAT
HEAD PULLEY-HEAVY DUTY 16" DIA.
WHEELER MACHINERY CO. HAS
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
1 COAT OF 2 PART URETHANE PAINT
BLACK MAIN, METSO BEIGE STINGER
STEEL SHOT BLASTED
AXLE JACKS- JACKS HYDRAULICALL
COPY OF MAINTENANCE & PARTS
ADJUSTABLE RUBBER FLASHING,
ON BOARD DESIGN INSTALLED IN THE
FOR WHEELER DECALS.
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
TUBULAR UNDERCARRIAGE-HYDRAULIC
4' SPACING.
35� SEALED 5" DIAMETER IDLERS
RETURN IDLERS-CEMA C,PPI,SEALED
REMOTE GREASE BANK
RADIAL RECEIVING HOPPER AND ROCK
BELT VULCANIZING
SELF-ALIGNING-CEMA C, PPI, SELF
MASABA FOLDING AXLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone