Volvo ECR88

Volvo ECR88

Price
46,500 USD
Year
2012
Working hours
2228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR88
CategoryCrawler Excavators
Serial NumberC0016233
Unit Number18B058
Catalog NumberCU4350914
Manufacturing Year2012
Hours2228 h
CountryUnited States
LocationRaytown, MO
Pricing
Price Excluding Tax$46,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
PILOT CONTROLPILOT CONTROL
Additional InformationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SOLD AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE. - INSPECTED

1 QUICK COUPLER, MANUAL
COMES WITH 2 BUCKETS
Z- MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SOLD AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • general condition
general appearance
  • Good
  • Fairfront damage
  • Good
  • GoodDealer/Customer decals
  • Good
  • Good
  • Good
  • Good
  • Goodshock
  • Good
  • Good
  • Good
safety items
  • No
  • Fair
  • Fair
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fairhard to read
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • No
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • OK none
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Fair
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Fairswing boom OK boom foot has slight play
stick
  • Good
  • Good
  • 56"
bucket
  • Fairuseable
  • Good
  • Good
  • Yes
  • see tag
  • 32 Inch bottom bent useable 18 " on the ground OK
  • 18"
  • Volvo
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track Shoesrubber 18" chewed useable
general condition
  • Yes
  • No
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone