Volvo EC55

Volvo EC55

Price
On Request
Year
2001
Working hours
2179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC55
CategoryCrawler Excavators
Serial NumberEC55Y06013
Unit Number588860T
Catalog NumberCU4351401
Manufacturing Year2001
Hours2179 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationBUCKET-GP, 24"
5' STICK
CAB, A/C
VOLVO EC55 EXCAVATOR
16" TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone