Volvo EC290

Volvo EC290

Price
On Request
Year
2008
Working hours
11000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC290
CategoryCrawler Excavators
Serial Number00110776
Unit NumberVOLVO01530
Catalog NumberCU4456779
Manufacturing Year2008
Hours11000 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 20 %
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE CARRIER ROLLERS: 20 %
UNDERCARRIAGE IDLERS: 20 %
UNDERCARRIAGE TRACK LINKS: 20 %
UNDERCARRIAGE TRACK ROLLERS: 20 %
OPERATING WEIGHT: 29 T
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 20 %
UNDERCARRIAGE SPROCKETS: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone