Volvo EC240NC

Volvo EC240NC

Price
57,427 USD
Year
2009
Working hours
9348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC240NC
CategoryCrawler Excavators
Serial Number20218
Unit Number16B2675
Catalog NumberCU2413250
Manufacturing Year2009
Hours9348 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding Tax$57,427
Tax-
Price Including Tax-
Features
Additional InformationKlepp S70 hk, Klepp 1400 liter graveskuff med Kvernex tenner.

GENERAL GRADE (1 MIN - 5 MAX): 3
CE MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 60 %
GROSS WEIGHT: 27000 KG
BUCKET CAPACITY: 1400000 CM3
TRACK WIDTH: 60 CM
TRACK GUIDES: STÅL
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone