Volvo EC15B

Volvo EC15B

Price
13,634 USD
Year
2009
Working hours
3552 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC15B
CategoryCrawler Excavators
Serial Number7245875
Unit Number22040765
Catalog NumberCU4363613
Manufacturing Year2009
Hours3552 h
CountryFrance
LocationLimoges / Boisseuil, 87
Pricing
Price Excluding Tax$13,634
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
bucket
  • YesMECANIQUE
  • 3 Godets : 400 mm - 600 mm - Curage 1000 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50 %
Notes - UNDERCARRIAGETDR Caoutchouc
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone