Quick Search

Volvo EC220EL

Volvo EC220EL

Price
$125,000
Year
2017
Working hours
3,040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Boyd Cat Company
West Liberty, KY
+1 502 774 4441 x32702
Show phone number
  • Basic information
  • Details
Basic information
BrandVolvo EC220EL
CategoryCrawler Excavators
Serial NumberA00310526
Catalog Number4840561
Year2017
Hours3,040 h
CountryUnited States
LocationWest Liberty, KY
Pricing
Price Excluding Tax125,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • YesMinor Cleaning Required
  • No
  • No
  • Good
  • Good
  • Good
  • GoodPaint scrathched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairBottom front windsheild cracked
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBottom front windshield cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • Pink / Red
  • 17480996
  • 11996534
  • 3040
  • Normal
  • Normal
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • 3040
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yess/n 119204
boom
300
  • Good
  • Good
  • Good
stick
200
  • 9 4"
  • Good
  • Good
bucket
600
  • 48"
  • Solid Bucket
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOne Tip missing customer is going to replace.
final drives
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50% to 60 %
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)24 inch
comments, misc. repairs, general remarks
  • Ony issues found during inspection, bottom front windshield cracked, operates smooth
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • NoCustomer may have S.O.S.
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering