Link-Belt CONSTRUCTION 80X3

Link-Belt CONSTRUCTION 80X3

Price
85,000 USD
Year
2016
Working hours
457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLink-Belt CONSTRUCTION 80X3
CategoryCrawler Excavators
Serial NumberLBX080Q6NGHEX1311
Unit Number182U004
Catalog NumberCU2594626
Manufacturing Year2016
Hours457 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationPICTURES AS OF: 6/1/18 393 HOURS

PICTURES AS OF: 1/10/18 365 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodall rails are straight
  • Good
  • Goodno damage
  • Goodclean - lower swivel guard installed and straight
  • Good
  • Good
  • Goodstraight - no damage
  • Goodstraight
  • Goodno leaks or damage
  • Goodstraight and secure
  • Goodno damage
  • Goodno visible cracks or damage
  • Goodno rust - good coverage
  • Goodsecure no damage
  • Goodno damage
  • Good
  • Yeslight interior and exterior only
  • No
  • No
  • Overall apperance very good - almost like new
safety items
  • Good
  • Goodworking
  • Goodbreak out hammer installed
  • Good
  • No
  • No
  • Yes
  • Yes
  • Rear view camera installed and working
gauges, operator station, console
  • Good
  • Goodno damage
  • Goodsecure
  • Goodworking
  • Goodno holes or wear
  • Gooddigital - working
  • Goodno cracks or damage
  • Goodblower fan working in all speeds
  • Goodworking
  • Gooddigital - working
  • GoodNovember 2015
  • Goodno damage
  • Goodno damage
  • Goodworking
  • Yesworking
  • Yes
  • No
  • No
  • No
engine
  • Goodno damage
  • Goodno noises
  • Goodsecure - no vibration
  • Goodno leaks or damage
  • Goodno visible leaks
  • Goodfull RPM range - AEC working
  • GoodStarts and runs normally
  • Goodno leaks or damage
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
cooling system
  • Goodclean
  • Goodno damage
  • Gooddry
  • Goodclean - no damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • Goodclean and secure
  • Goodworking
  • Goodno drag
  • Goodno visible damage
  • No
  • No
hydraulics
  • Gooddry
  • Gooddry
  • Goodpilot joystick
  • Goodno visible damage or leaks
  • Goodgood travel power
  • Goodall functions working normally
  • Goodno noises or leaks
  • Gooddry
  • Goodno damage
  • Goodno noises
  • Goodno leaks or damage
  • Gooddry
  • Good2 speed working
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes16.5" WB Thumb
  • No
  • No
  • 91.5" leveling blade - weld on edge
boom
  • Goodno damage
  • Goodsecure
  • Goodno excessive movement
  • 11 6"
  • pivot boom
stick
  • Goodno excessive movement
  • Goodno damage
  • Goodsecure
  • 7 2"
bucket
  • YesManual
  • ESCO
  • Will be traded with 36" bucket - 18" pictured
  • WB
  • 36"
final drives
  • Goodno leaks or damage
  • Goodoil is clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers FrontGoodGood
Idlers FrontGoodGood
LinksGoodGood
Pins & Bushings (External)GoodGood
Pins & Bushings (Internal)61561511
SegmentsGoodGood
Track Roller 1GoodGood
Track Roller 2GoodGood
Track Roller 3GoodGood
Track Roller 4GoodGood
Track Roller 5GoodGood
Track Shoes (Width)18" Rubber18" Rubber
Track Frame - LeftGoodno visible damage
Track Frame - RightGoodno visible damage
Pins & Bushings Turned?No
CannonAdjusters are holding
Carrier RollersGood
IdlersGood
Links6.06" Pitch
SegmentsGood
Track Shoes18" rubber coated - no damage
comments, misc. repairs, general remarks
  • Inspected 1-9-18 @ 365 SMU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone