Liebherr R936NLC

Liebherr R936NLC

Price
157,713 USD
Year
2017
Working hours
7,511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R936NLC
CategoryCrawler Excavators
Serial NumberWLHZ1490CZC043841
Unit NumberCZC043841
Catalog NumberCU4839634
Manufacturing Year2017
Hours7,511 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax157,713 USD
Tax (19%)29,966 USD
Price Including Tax187,679 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
BUCKET CONDITION: 70 %
LENGTH OF STICK: 3200 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Kallies
Germany
Telephone:+49 7031640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone