Liebherr R924LC

Liebherr R924LC

Price
133,674 USD
Year
2015
Working hours
4877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R924LC
CategoryCrawler Excavators
Serial NumberWLHZ1318PZC039609
Unit Number22041299
Catalog NumberCU4428892
Manufacturing Year2015
Hours4877 h
CountryFrance
LocationRennes / Brece / Noyal-sur-vilaine, 35
Pricing
Price Excluding Tax$ 133,674
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM CD RADIOAM FM CD RADIO
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • PINCE ARDEN Largeur 110 mm Ouverture 2100 mm
bucket
  • MORIN HYDRAULIQUE
  • 1 godet MORIN de curagr
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 2Patins de 600 MM / TDR 50 % usure
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone