Kubota U35

Kubota U35

Price
36,358 USD
Year
2005
Working hours
909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota U35
CategoryCrawler Excavators
Serial Number85920
Unit Number22040458
Catalog NumberCU4340469
Manufacturing Year2005
Hours909 h
CountryFrance
LocationBordeaux / Eysines, 33
Pricing
Price Excluding Tax$36,358
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
RUBBER TRACKRUBBER TRACK
Additional InformationSTICK, SHORT
ENGINE ENCLOSURES
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
ROCK DRILL ARRANGEMENT
CE PLATE
RUBBER TRACK
COUPLER, QUICK
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • Yes
  • 3 x Godets = 500 mm - 600 mm - Curage 1200 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)300300
Average Life Remaining - UNDERCARRIAGE50 %
Notes - UNDERCARRIAGETDR Caoutchouc
comments, misc. repairs, general remarks
  • FR - 11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone