Kubota KX803

Kubota KX803

Price
46,223 USD
Year
2013
Working hours
4865 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX803
CategoryCrawler Excavators
Serial Number26785
Unit Number22041498
Catalog NumberCU4456218
Manufacturing Year2013
Hours4865 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$ 46,223
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • cooling system
  • stick
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
gauges, operator station, console
  • Goodfonctionnelle
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
stick
  • Bras de 2.1M
  • Fair
  • Fair
  • Fair
bucket
  • Yes
  • hydraulique
  • 3 godets bons à 40% terrassement 450 et 1000 mm, 1 curage 1600
comments, misc. repairs, general remarks
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone